IESNA:LM-63-2002
[TEST]P1504532
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-46)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-WHGL-PS (3000K_L16_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13186
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10161.2 10113.9 10038.5 9873.3 9619.1 9348.5 9037.4 8667.3 8241.1 7770.5
7234.1 6635 5969.2 5214.5 4524.5 3920.5 3343.6 2714.5 2090.2 1697.9
1353.9 1136.4 897.7 698.7 593.3 549.9 521.8 498.6 465.8 424.2
374 317.9 258 197.1 133.4 66.7 0
